KUB M40 BS O NI 2 G40
KUB (Klippon universal die-cast Ex cable gland), Cable glands, straight, M 40, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 33 - OD max. 40.6 mm, ID min. 29.00 - ID max. 32.20 mm, IP68 - 10 bar, Brass, nickel-plated
Product ID
1095210000
Approvals
Approvals
Approvals
ROHS
General ordering data
Version
Order No.
Type
GTIN (EAN)
Qty.
Delivery status
Last order date
Dimensions and weights
Height
Height (inches)
Length
Length (inches)
Net weight
Temperatures
Operating temperature
Environmental Product Compliance
RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP
Certificate numbers cable gland
Approval conditions
Certificate No. (ATEX)
Certificate No. (IECEX)
Certificate no. cable gland (IECEx)
Identification
General information
AF size 1
AF size 2
Armour, max.
Armour, min.
Basic material
Cable gland
Diameter of bundled wires, max.
Encapsulation compound
Explosion protection type
External thread
Halogen
Inner cable diameter, max.
Inner cable diameter, min.
Installation guidelines
Length of thread
Number of wires
O-Ring
Operating temperature range, max.
Operating temperature range, min.
Outer cable diameter, max.
Outer cable diameter, min.
Pitch of thread
Protection degree
Protection degree with GWDR
Seal insert
Sealing
Size of protective cap
Type of armouring
Type of armouring, short term
Water depth
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0