LMF 7.50/03/90 3.5SN BK BX

Printed circuit board terminals, 7.50 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, tinned, black, PUSH IN with push button, Clamping range, max. : 2.5 mm², Box

Produkt ID 2667750000
Download datablad