BCC 2.5N/3

Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13.7 mm

Produkt ID 3040590000

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Storage temperature
Ambient temperature
Continuous operating temp., min.
Continuous operating temp., max.

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Material data

Basic material
Colour
UL 94 flammability rating

Additional technical data

Type of fixing
Type of mounting

Dimensions

Pitch in mm (P)

General

Number of poles

Rating data

Rated voltage
Nominal current

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0