Egenskaber
Order No. | 3040540000 |
Type | BEP 3C 2.5N BL |
GTIN (EAN) | 4099987010214 |
Qty. | 50 Styk |
Depth | 28,3 mm |
Depth (inches) | 1,114 inch |
Height | 59,1 mm |
Height (inches) | 2,327 inch |
Width | 2,1 mm |
Width (inches) | 0,083 inch |
Net weight | 2,12 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
Material | PA 6.6 |
Colour | blue |
UL 94 flammability rating | V-0 |
Version | End plate |
Snap-on | Yes |
With snap-in pegs | Yes |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |