Egenskaber
Version | Miniature circuit breaker, Characteristic curve: D, Number of poles: 1, 5 A, white |
Order No. | 2515520000 |
Type | MCB 489 1P D 5A ACDC |
GTIN (EAN) | 4050118529159 |
Qty. | 12 Styk |
Depth | 60,2 mm |
Depth (inches) | 2,37 inch |
Height | 116 mm |
Height (inches) | 4,567 inch |
Width | 17,6 mm |
Width (inches) | 0,693 inch |
Net weight | 83,25 g |
Humidity | 40 °C / 95 % rel. humidity, no condensation |
Voltage type | AC/DC |
Rated AC voltage | 277 V |
Rated DC voltage | 60 V |
Rated current | 5 A |
Interrupting capacity | 10.000 A |
Characteristic curve | D |
Number of poles | 1 |
Version circuit breaker | Thermomagnetic |
Typical lifetime in cycles mechanical | 20000 |
Typical lifetime in cycles electrical | 6000 |
Type of mounting | DIN rail |
Type of fixing | Rail mounting |
Vibration | according to IEC 60068-2-6 |
Shock | according to IEC 60068-2-27 |
Colour | white |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_316499) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000042 |
ETIM 7.0 | EC000042 |
ETIM 8.0 | EC000042 |
ETIM 9.0 | EC000042 |
ECLASS 9.0 | 27-14-19-01 |
ECLASS 9.1 | 27-14-19-01 |
ECLASS 10.0 | 27-14-19-01 |
ECLASS 11.0 | 27-14-19-01 |
ECLASS 12.0 | 27-14-19-01 |
ECLASS 13.0 | 27-14-19-01 |
ECLASS 14.0 | 27-14-19-01 |