Egenskaber
Version | Miniature circuit breaker, Characteristic curve: D, Number of poles: 2, 6 A, white |
Order No. | 2478870000 |
Type | MCB 489 2P D 6A ACDC |
GTIN (EAN) | 4050118491128 |
Qty. | 6 Styk |
Depth | 60,3 mm |
Depth (inches) | 2,374 inch |
Height | 116 mm |
Height (inches) | 4,567 inch |
Width | 35,3 mm |
Width (inches) | 1,39 inch |
Net weight | 166,5 g |
Humidity | 40 °C / 95 % rel. humidity, no condensation |
Voltage type | AC/DC |
Rated AC voltage | 480.277 V |
Rated DC voltage | 125 V |
Rated current | 6 A |
Interrupting capacity | 10.000 A |
Characteristic curve | D |
Number of poles | 2 |
Version circuit breaker | Thermomagnetic |
Typical lifetime in cycles mechanical | 20000 |
Typical lifetime in cycles electrical | 6000 |
Type of mounting | DIN rail |
Type of fixing | Rail mounting |
Vibration | according to IEC 60068-2-6 |
Shock | according to IEC 60068-2-27 |
Colour | white |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_316297) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000042 |
ETIM 7.0 | EC000042 |
ETIM 8.0 | EC000042 |
ETIM 9.0 | EC000042 |
ECLASS 9.0 | 27-14-19-01 |
ECLASS 9.1 | 27-14-19-01 |
ECLASS 10.0 | 27-14-19-01 |
ECLASS 11.0 | 27-14-19-01 |
ECLASS 12.0 | 27-14-19-01 |
ECLASS 13.0 | 27-14-19-01 |
ECLASS 14.0 | 27-14-19-01 |