Properties
Version | Feed-through terminal, PUSH IN, 150 mm², 1000 V, 309 A, dark beige |
Order No. | 2728770000 |
Type | A2C 150/185-DM |
GTIN (EAN) | 4050118801552 |
Qty. | 5 items |
Depth | 98 mm |
Depth (inches) | 3.858 inch |
Height | 151 mm |
Height (inches) | 5.945 inch |
Width | 31 mm |
Width (inches) | 1.22 inch |
Net weight | 316.69 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
Colour of operational elements | orange |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | TUEV16ATEX7909U |
Certificate No. (IECEX) | IECEXTUR16.0036U |
Max. voltage (ATEX) | 1100 V |
Current (ATEX) | 272 A |
Wire cross section max. (ATEX) | 185 mm² |
Max. voltage (IECEX) | 1100 V |
Current (IECEX) | 272 A |
Wire cross section max. (IECEX) | 185 mm² |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Levels cross-connected internally | No |
Rail | Mounting plate |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Open sides | closed |
Snap-on | No |
Type of fixing | when screwed in |
Type of mounting | Direct mounting |
Connection type, additional connection | PUSH IN |
Blade size | 1.0 x 5.5 mm |
Clamping range, max. | 185 mm² |
Clamping range, min. | 50 mm² |
Connection cross-section, stranded, max. | 185 mm² |
Connection cross-section, stranded, min. | 50 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | B13 |
Number of connections | 2 |
Stripping length | 40 mm |
Type of connection | PUSH IN |
Wire connection cross section AWG, max. | kcmil 300 |
Wire connection cross section AWG, min. | AWG 1/0 |
Wire connection cross section, finely stranded, max. | 185 mm² |
Wire connection cross section, finely stranded, min. | 50 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 150 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 50 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 150 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 50 mm² |
Wire connection cross-section, solid core, max. | 150 mm² |
Wire connection cross-section, solid core, min. | 50 mm² |
Rail | Mounting plate |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | kcmil 300 |
Wire connection cross section AWG, min. | AWG 1/0 |
Rated cross-section | 150 mm² |
Rated voltage | 1,000 V |
Rated DC voltage | 1,500 V |
Rated current | 309 A |
Current at maximum wires | 309 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.1 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 9.89 W |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 350 kcmil |
Conductor size Factory wiring min. (cURus) | 2 AWG |
Conductor size Field wiring max. (cURus) | 350 kcmil |
Conductor size Field wiring min. (cURus) | 2 AWG |
Current size B (cURus) | 310 A |
Current size C (cURus) | 310 A |
Voltage size B (cURus) | 600 V |
Voltage size C (cURus) | 600 V |
Product information | The max. connectable wire reduces by one wire size if a cross connector is used that has to be mounted in the wire entry. |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_317015)
[CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178457) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_199352) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_304952) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2728770000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2728770000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2728770000&norm=0) |
User Documentation |
[Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_103803)
[NTI A2C 150_185](https://mdcop.weidmueller.com/mediadelivery/asset/900_317028) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![IECEXTUR](/picture/IECEXTUR.gif) ![TUEVNATEX](/picture/TUEVNATEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
-
-
-
Item No.:2619910000Packaging unit:200 PC
WS, Terminal marker, 8 x 16 mm, Weidmueller, white
-
Item No.:2663420000Packaging unit:5 PC
Auxiliary connection (terminal), 10 mm², Number of connections: 2
-
Item No.:2663440000Packaging unit:5 PC
Auxiliary connection (terminal), 10 mm², Number of connections: 2
-
Item No.:2663450000Packaging unit:5 PC
Auxiliary connection (terminal), 10 mm², Number of connections: 2
-
Item No.:2663430000Packaging unit:5 PC
Auxiliary connection (terminal), 10 mm², Number of connections: 2
-
Item No.:2749380000Packaging unit:1 PC
Screwdriver, Blade width (B): 5.5 mm, Blade length: 150 mm, Blade thickness (A): 1 mm
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
Terminal BlocksAccessoriesEnd bracketsTS 35A-Series
MarkersTerminal markersMultiMarkWSWS 8/16
Terminal BlocksApplication rangePower feed-inAccessoriesAdditional connectionsA-Series
ToolsScrewdriversUninsulated screwdrivers and setsSlotted screwdriver
ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver