B2L 3.50

Device installation density, newly defined: The future standard for connecting signals
The maximum number of connections within the smallest available space: the double-row B2L raises the bar for field connections of typical sensor cables up to 1 mm² and closes the gap between less space and more functions.
The result is a connecting solution for standard industrial cables with 1.75 pitch - 30% smaller than an equivalent solution with 2.5 pitch and with 140% the robustness of 3.5 pitch

The basic application advantages:
Efficient - maximum component density on the PCB
Suitable for industrial use - minimum dimensions, maximum robustness
Process-optimised - automatic configuration and reflow solders, rapid connection
User-friendly - patented release lever for the easy release of larger numbers of poles
Application-oriented: easy labelling and reliable coding despite compact dimensions

Miniaturisation is more than just a larger number of functions within a small space:
Every reduction in size decreases space requirements and the overall system costs less for the end customer.
Weidmüller fulfils a growing demand in the engineering and industrial automation sectors.
B2L 3.50