Halogen-free PUR, violet (A)
-
Produkt ID:1062150500Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 5 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:1062150400Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 4 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:1062150450Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 4.5 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:1062151000Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 10 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:1062150250Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 2.5 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:1062150350Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 3.5 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:1062150300Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 3 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:1062150050Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 0.5 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:1062150150Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 1.5 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No