Socket straight to socket straight
The most reliable way of achieving connections between two I/O slaves or between the control and one I/O subscriber is by way of pre-assembled cables. The line of cables covers PROFIBUS, CANopen, DeviceNetTM, EtherCAT and Ethernet.
-
Produkt ID:2455991000Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 10 m, Female socket, straight - Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2455990250Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 2.5 m, Female socket, straight - Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2455990500Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 5 m, Female socket, straight - Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Added to Your Shopping Cart