Halogen-free PUR, violet (A)
The most reliable way of achieving connections between two I/O slaves or between the control and one I/O subscriber is by way of pre-assembled cables. The line of cables covers PROFIBUS, CANopen, DeviceNetTM, EtherCAT and Ethernet.
-
Tuotteen tunnus:1062100150VPE:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 1.5 m, pin, angled - bush straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1062100500VPE:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 5 m, pin, angled - bush straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1062100300VPE:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 3 m, pin, angled - bush straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1062101000VPE:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 10 m, pin, angled - bush straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Added to Your Shopping Cart