EcoLine series
- Huge variety of port count and media type enable a wide range of applications (5 to 24 ports)
 - Models supporting Gigabit Ethernet including Jumbo Frame support for applications with high demand on bandwidth and latency
 - Suitable for use in harsh industrial environment thanks to rugged design and wide operating temperature range of -40°C up to 75°C
 - Reliable operation due to redundant voltage inputs, fault relay and LED diagnostics
 
- 
		Product ID:2682130000VPE:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
 - 
		Product ID:2682210000VPE:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
 - 
		Product ID:2682220000VPE:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 4 x RJ45, 1x 1000BaseSFP Slot, IP30, -40 °C...75 °C
 - 
		Product ID:2682140000VPE:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
 - 
		Product ID:2705000000VPE:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
 - 
		Product ID:2682230000VPE:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
 - 
		Product ID:2682170000VPE:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x SC Multi-mode, IP30, -40 °C...75 °C
 - 
		Product ID:2682180000VPE:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x SC Single-mode, IP30, -40 °C...75 °C
 - 
		Product ID:2682240000VPE:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
 - 
		Product ID:2682150000VPE:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
 - 
		Product ID:2682160000VPE:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 14x RJ45, 2x Slots 100BaseSFP, IP30, -40 °C...75 °C
 - 
		Product ID:2682200000VPE:1 PC
Network switch, unmanaged, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C
 - 
		Product ID:2682190000VPE:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 24x RJ45, IP30, -40 °C...75 °C