Protection against contact
-
Item No.:0485300000Packaging unit:1 Meter
SAK Series, Cover profile, Transparent, 1000 mm
-
-
Item No.:1780930000Packaging unit:1 Meter
Bolt-type screw terminals, Cover profile, Transparent, 1000 mm
-
Item No.:1780940000Packaging unit:1 Meter
Bolt-type screw terminals, Cover profile, Transparent, 1000 mm
-
Item No.:0485200000Packaging unit:1 PC
SAK Series, Cover profile, Transparent, 1000 mm
-
Item No.:0485400000Packaging unit:1 PC
SAK Series, Cover profile, Transparent, 1000 mm
-
Item No.:0447700000Packaging unit:1 PC
Terminal cover, Transparent, PVC, Height: 62 mm, Width: 1 mm, Depth: 7.1 mm, V-2
-
Item No.:1781050000Packaging unit:10 PC
Bolt-type screw terminals, Cover profile, dark beige, 2.2 mm
-
-
-
Item No.:1064780000Packaging unit:10 PC
Bolt-type screw terminals, Hood, blue, 54 mm
-
Item No.:1070260000Packaging unit:20 PC
Bolt-type screw terminals, Hood, beige, 25.7 mm
-
Item No.:0326860000Packaging unit:5 PC
Terminal cover, beige, PA 66, Height: 186 mm, Width: 38 mm, Depth: 78 mm, V-2
-
-
-
Item No.:0326960000Packaging unit:5 PC
Terminal cover, beige, PA 66, Height: 196 mm, Width: 46 mm, Depth: 78 mm, V-2
-
-
Item No.:1069700000Packaging unit:20 PC
Bolt-type screw terminals, cover plate, dark beige, 2 mm
-
Item No.:1073000000Packaging unit:20 PC
Bolt-type screw terminals, cover plate, dark beige, 2 mm
-