Properties
Version | Protective cable hose |
Order No. | 2588480000 |
Type | CBC 15/50 BK |
GTIN (EAN) | 4050118602661 |
Qty. | 50 |
Length | 50,000 mm |
Length (inches) | 1,968.5 inch |
Diameter | 15 mm |
Net weight | 41.86 g |
Operating temperature range | -20...90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Bundle diameter, max. | 15 mm |
Colour | black, RAL 7021 |
Diameter | 15 mm |
Material | Polypropylene |
Nominal diameter | 15 mm |
Operating temperature range | -20...90 °C |
UL 94 flammability rating | HB |
Usable cross-section | 176 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002604 |
ETIM 7.0 | EC002604 |
ETIM 8.0 | EC002604 |
ETIM 9.0 | EC002604 |
ECLASS 9.1 | 27-43-03-02 |
ECLASS 10.0 | 27-43-03-02 |
ECLASS 11.0 | 27-43-03-02 |
ECLASS 12.0 | 27-43-03-02 |
ECLASS 13.0 | 27-43-03-02 |
ECLASS 14.0 | 27-43-03-02 |
ROHS | Conform |