Properties
Version | Device markers, Accessories, 90 x 31 mm, grey |
Order No. | 1675130002 |
Type | CC-H 85/27 GR |
GTIN (EAN) | 4008190454258 |
Qty. | 40 items |
Depth | 13 mm |
Depth (inches) | 0.512 inch |
Height | 90 mm |
Height (inches) | 3.543 inch |
Width | 31 mm |
Width (inches) | 1.22 inch |
Net weight | 11.8 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Double-sided adhesive tape |
Colour | grey |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 8 |
Number of markers per combination | 1 MultiCard = Accessories |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Recommended industries | Machinery |
UL 94 flammability rating | V-2 |
Width | 31 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62693) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1675130002) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1675130002) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Accessories
-
Item No.:1279000000Packaging unit:100 PC
Cable ties, 4.5 x 360 mm, Polyamide 66, 220 N
-
Item No.:1279100000Packaging unit:100 PC
Cable ties, 7.5 x 365 mm, Polyamide 66, 540 N
Cabinet InfrastructureCable tiesPlastic cable tiesNatural
Is accessory of
-
Item No.:1525850000Packaging unit:4 PC
ClipCard, Device markers, 27 x 85 mm, To customer specification
-
Item No.:1520940000Packaging unit:20 PC
ClipCard, Device markers, 27 x 85 mm, yellow
-
Item No.:1520970000Packaging unit:20 PC
ClipCard, Device markers, 27 x 85 mm, grey
-
Item No.:1520930000Packaging unit:20 PC
ClipCard, Device markers, 27 x 85 mm, white
MarkersDevice markersMultiCardClipCardCC 85/27Custom printing
MarkersDevice markersMultiCardClipCardCC 85/27Blank