Properties
Version | Cable duct cover, 25 mm |
Order No. | 2589250000 |
Type | CD-LID 25 LTGY |
GTIN (EAN) | 4050118603620 |
Qty. | 2 |
Width | 25 mm |
Width (inches) | 0.984 inch |
Length | 2,000 mm |
Length (inches) | 78.74 inch |
Net weight | 50 g |
Operating temperature range | -25...105 °C |
Colour | Light Grey |
Flexible wiring duct | No |
Halogen | No |
Lid | Yes |
Material | PC-ABS |
Non-tracking | Yes |
Operating temperature range | -25...105 °C |
Type of mounting | Snap-on |
UL 94 flammability rating | V-0 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000727 |
ETIM 7.0 | EC000727 |
ETIM 8.0 | EC000727 |
ETIM 9.0 | EC000727 |
ECLASS 9.1 | 27-40-07-76 |
ECLASS 10.0 | 27-40-07-76 |
ECLASS 11.0 | 27-40-07-76 |
ECLASS 12.0 | 27-40-07-76 |
ECLASS 13.0 | 27-40-07-76 |
ROHS | Conform |
Is accessory of
-
Item No.:2589700000Packaging unit:32 Meter
Halogen-free cable duct, 75 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589680000Packaging unit:52 Meter
Halogen-free cable duct, 50 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589660000Packaging unit:64 Meter
Halogen-free cable duct, 37.5 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589650000Packaging unit:84 Meter
Halogen-free cable duct, 25 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
Cabinet InfrastructureCable DuctsDIN wiring ductHalogen-freeLight grey