CH20M6 BP 4P-4P GY LF 1 1261516

Modular housing, OMNIMATE Housing - series CH20M Pebble grey, Housing base, Width: 6.1 mm

Item No. 2771460000

Properties

Accessories

    Electronics HousingsModular electronics housingsCH20M6 - Modular electronics housing, width of 6.1 mmCH20M6 C - Tilt cover
  • CH20M6 C TP 8089
    Item No.:
    1073410000
    Packaging unit:
    50 PC

    Modular housing, OMNIMATE Housing - series CH20M Transparent, Flip cover, Width: 6.1 mm

  • CH20M6 C BK 1819
    Item No.:
    2418620000
    Packaging unit:
    50 PC

    Modular housing, OMNIMATE Housing - series CH20M black, Transparent, Flip cover, Width: 6.1 mm

Counterparts

    Electronics HousingsModular electronics housingsCH20M6 - Modular electronics housing, width of 6.1 mmCH20M6 BC - Housing side panelCH20M6 BC - Housing side panel
  • CH20M6 BC 4P-4P GY 1 1261516
    Item No.:
    2771180000
    Packaging unit:
    50 PC

    Flange-mounted housing, OMNIMATE Housing - series CH20M Pebble grey, Housing side panel, Width: 5.2 mm

  • CH20M6 BC 4P-4P BK 1 1261494
    Item No.:
    2771160000
    Packaging unit:
    50 PC

    Flange-mounted housing, OMNIMATE Housing - series CH20M black, Housing side panel, Width: 5.2 mm

  • CH20M6 BC 4P-4P RD 1 1261515
    Item No.:
    2771190000
    Packaging unit:
    50 PC

    Flange-mounted housing, OMNIMATE Housing - series CH20M red, Housing side panel, Width: 5.2 mm

  • CH20M6 BC 4P-4P AGY 1 1293807
    Item No.:
    2771210000
    Packaging unit:
    50 PC

    Flange-mounted housing, OMNIMATE Housing - series CH20M Agate grey, Housing side panel, Width: 5.2 mm

  • CH20M6 BC 4P-4P TGY 1 1293806
    Item No.:
    2771200000
    Packaging unit:
    50 PC

    Flange-mounted housing, OMNIMATE Housing - series CH20M Traffic grey (RAL), Housing side panel, Width: 5.2 mm

  • Electronics HousingsModular electronics housingsConnection system - CH20MPCB terminals one pole - CH20M6PCB terminals - Clamping yoke screw connectionLHZ-SMT L - left connection side
  • LHZ-SMT L 1.5SN BK RL
    Item No.:
    2418580000
    Packaging unit:
    432 PC

    Printed circuit board terminals, Connection element, left, block assembly, closed side, THR solder connection, Number of poles: 1, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • LHZ-SMT L 1.5SN BK BX
    Item No.:
    1137870000
    Packaging unit:
    306 PC

    Printed circuit board terminals, Connection element, left, block assembly, closed side, THR solder connection, Number of poles: 1, Solder pin length (l): 1.5 mm, tinned, black, Box

  • Electronics HousingsModular electronics housingsConnection system - CH20MPCB terminals one pole - CH20M6PCB terminals - Clamping yoke screw connectionLHZ-SMT R - right connection side
  • LHZ-SMT R 1.5SN BK RL
    Item No.:
    2418590000
    Packaging unit:
    432 PC

    Printed circuit board terminals, Connection element, right, block assembly, closed side, THR solder connection, Number of poles: 1, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • LHZ-SMT R 1.5SN BK BX
    Item No.:
    1137880000
    Packaging unit:
    306 PC

    Printed circuit board terminals, Connection element, right, block assembly, closed side, THR solder connection, Number of poles: 1, Solder pin length (l): 1.5 mm, tinned, black, Box