Properties
Version | Plugholder, Type 2, IP54, when fully mounted |
Order No. | 2874000000 |
Type | COMP-PH-T2-ISB |
GTIN (EAN) | 4064675647874 |
Qty. | 1 items |
Depth | 40.5 mm |
Depth (inches) | 1.594 inch |
Height | 102.6 mm |
Height (inches) | 4.039 inch |
Width | 102.6 mm |
Width (inches) | 4.039 inch |
Net weight | 139 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -25 °C...55 °C |
Humidity at operating temperature | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | fd609dac-7d46-49a5-91ea-286e517a3cab |
Operating temperature, max. | 55 °C |
Operating temperature, min. | -25 °C |
Storage temperature, max. | 80 °C |
Storage temperature, min. | -40 °C |
Type of accessory | External connector holder |
Cable length | 500 mm |
Connection type - charging point | Type 2 |
ROHS | Conform |
Approvals | IEC 62196-2 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002542 |
ETIM 7.0 | EC002884 |
ETIM 8.0 | EC002884 |
ETIM 9.0 | EC002884 |
ECLASS 9.0 | 27-14-47-92 |
ECLASS 9.1 | 27-14-47-92 |
ECLASS 10.0 | 27-14-47-92 |
ECLASS 11.0 | 27-14-47-92 |
ECLASS 12.0 | 27-14-47-90 |
ECLASS 13.0 | 27-14-47-90 |
ECLASS 14.0 | 27-14-47-90 |
Approvals |  |
ROHS | Conform |