Version | Automatic stripper and crimper |
Order No. | 9028540000 |
Type | CRIMPFIX LS |
GTIN (EAN) | 4008190942687 |
Qty. | 1 items |
Depth | 330 mm |
Depth (inches) | 12.992 inch |
Height | 460 mm |
Height (inches) | 18.11 inch |
Width | 390 mm |
Width (inches) | 15.354 inch |
Net weight | 31,000 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | d2df479e-2b79-4e98-adc7-b03577df98ae |
Compressed-air connection | 5 - 5.5 bar |
Consumables | loose cable lugs |
Crimping length | 6/8/10 mm |
Drive | Electropneumatic |
Electrical connection | 100-240 V / 50/60 Hz / 110 VA |
Length of wire-end ferrule | 12/14/16 mm |
Pulse time | approx. 1 s |
Stripping range | 0.5 - 2.5 mm² (~AWG 20-14) |
Wire end ferrules cross-section, max. | 2.5 mm² |
Wire end ferrules cross-section, min. | 0.5 mm² |
Product information |
Old Version 9022650000 – SOT 1: 0.5 mm² - 1.5 mm² up to serial number CF L 1789 and CF LS 1475 9022660000 – SOT 2: 1.5 mm² - 2.5 mm² up to serial number CF L 1789 and CF LS 1475 New Version 1440540000 – SOT 1: 0.5 mm² - 1.5 mm² from serial number CF L 1790 and CF LS 1476 1440550000 – SOT 2: 1.5 mm² - 2.5 mm² from serial number CF L 1790 and CF LS 1476 |
User Documentation | |
Catalogues |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ETIM 10.0 | EC002778 |
ECLASS 9.0 | 17-13-01-01 |
ECLASS 9.1 | 17-13-01-01 |
ECLASS 10.0 | 17-13-01-01 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
ECLASS 14.0 | 17-13-01-01 |
ECLASS 15.0 | 17-13-01-01 |
Approvals | ![]() |
ROHS | Conform |
-
-
-
-
-
Item No.:1283530000Packaging unit:1 PC
Automatic machines, Replacement part
-
-
Item No.:9022660000Packaging unit:1 PC
Automatic machines, Replacement part
-
-
-
-
-
Item No.:1523240000Packaging unit:1 PC
Automatic machines, Replacement part
-
Automatic MachinesStripping and crimping machinesAccessories / replacement parts