Properties
Version | Terminal cover, grey, Height: 9.3 mm, Width: 8.2 mm, Depth: 14.5 mm |
Order No. | 2658980000 |
Type | END CAP G+S 2L/10 |
GTIN (EAN) | 4050118671544 |
Qty. | 10 items |
Depth | 14.5 mm |
Depth (inches) | 0.571 inch |
Height | 9.3 mm |
Height (inches) | 0.366 inch |
Width | 8.2 mm |
Width (inches) | 0.323 inch |
Net weight | 0.4 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:2658210000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 6, Insulated: Yes, 10
-
Item No.:2658310000Packaging unit:25 PC
Phase busbar (Terminals), 63, Number of poles: 38, Insulated: Yes, 10
-
Item No.:2658290000Packaging unit:25 PC
Phase busbar (Terminals), 63, Number of poles: 46, Insulated: Yes, 10
-
Item No.:2658230000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10
-
Item No.:2658270000Packaging unit:25 PC
Phase busbar (Terminals), 63, Number of poles: 56, Insulated: Yes, 10
-
Item No.:2658190000Packaging unit:25 PC
Phase busbar (Terminals), 63, Number of poles: 38, Insulated: Yes, 10
-
Item No.:2658150000Packaging unit:25 PC
Phase busbar (Terminals), 63, Number of poles: 56, Insulated: Yes, 10
-
Item No.:2658110000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10
-
Item No.:2658170000Packaging unit:25 PC
Phase busbar (Terminals), 63, Number of poles: 46, Insulated: Yes, 10
Cabinet InfrastructurePhase distribution bars10 mm²Pin bars2-Pole
Cabinet InfrastructurePhase distribution bars10 mm²Fork bars2-Pole