Properties
Version | SwitchMark, Protective cap, 18 x 27 mm, Transparent |
Order No. | 1720590002 |
Type | ETO SM 27/18 TRANSPAR. |
GTIN (EAN) | 4008190988005 |
Qty. | 10 items |
Depth | 0.2 mm |
Depth (inches) | 0.008 inch |
Height | 18 mm |
Height (inches) | 0.709 inch |
Width | 27 mm |
Width (inches) | 1.063 inch |
Net weight | 11.2 g |
Operating temperature range | -20...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Permanent acrylic copolymer |
Colour | Transparent |
Halogen | No |
Material | Polyester film |
Number of markers per combination | 1 MultiCard = Protective cap |
Number of markers per packaging unit |
|
Number per sheet | 112 |
Operating temperature range | -20...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -20 °C |
UL 94 flammability rating | HB |
Width | 27 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63068) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1720590002) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1720590002) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:1707280000Packaging unit:16 PC
SwitchMark, Device markers, 18 x 27 mm, To customer specification
-
Item No.:1699870000Packaging unit:16 PC
SwitchMark, Device markers, 18 x 27 mm, SwitchMark holder, To customer specification
-
Item No.:1707270000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, white
-
Item No.:1915340000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, yellow
-
Item No.:1713760000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, silver
-
Item No.:1906120000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, red
-
Item No.:1073340000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, grey
-
Item No.:1915330000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, blue
-
Item No.:1699860000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, SwitchMark holder, white
-
Item No.:1906110000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, SwitchMark holder, red
-
Item No.:1131850000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, SwitchMark holder, yellow
-
Item No.:1713740000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, SwitchMark holder, silver
-
Item No.:1346130000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, SwitchMark holder, green
-
Item No.:1014640000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, SwitchMark holder, grey