Properties
Version | Filter fan, IP55, grey |
Order No. | 2556700000 |
Type | FF 32 55/230V GY |
GTIN (EAN) | 4050118567328 |
Qty. | 1 items |
Depth | 93 mm |
Depth (inches) | 3.661 inch |
Height | 202 mm |
Height (inches) | 7.953 inch |
Width | 202 mm |
Width (inches) | 7.953 inch |
Net weight | 870 g |
Operating temperature range | -40...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Type 12 | |
Colour | grey |
Current consumption |
|
EMC version | No |
Fan type | Roof fan |
Filter class | G 4 |
Fuse | 6 A |
Height of installation cut-outs | 177 mm |
Mounting depth | 87 mm |
Mounting height | 6 mm |
MTBF | 37,500 h |
Noise emission | 40 dB(A) |
Operating temperature range | -40...55 °C |
Power |
|
Rated AC voltage | 230 V |
Rated voltage | 230 V AC ± 10% |
Size | 3 |
Type of connection | Terminal strip |
Type of mounting | Snap-on |
UL 94 flammability rating | V-0 |
UV-resistant | Yes |
Volume flow with exhaust filter |
|
Volume flow, free-blowing |
|
Volume flow, free-blowing at 50 Hz | 100 m³/h |
Volume flow, free-blowing at 60 Hz | 110 m³/h |
Width of installation cut-outs | 177 mm |
With filter | Yes |
With protective cover | Yes |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_58502) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_317301) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2556700000) |
User Documentation | [Installation- and operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_94199) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000320 |
ETIM 7.0 | EC000320 |
ETIM 8.0 | EC000320 |
ETIM 9.0 | EC000320 |
ECLASS 9.1 | 27-18-07-16 |
ECLASS 10.0 | 27-18-07-16 |
ECLASS 11.0 | 27-18-07-16 |
ECLASS 12.0 | 27-18-07-16 |
ECLASS 13.0 | 27-18-07-16 |
ECLASS 14.0 | 27-18-07-16 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E252704 |