Properties
Version | Retaining pin (terminal), Steel, silver |
Order No. | 2968380000 |
Type | FMC 5.2/1.0 BR |
GTIN (EAN) | 4099986780897 |
Qty. | 50 items |
Net weight | 2.159 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Installation advice | Riveted |
Material | Steel |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_306482) |
User Documentation | [Instruction sheet - Fast Mounting Clip FMC](https://mdcop.weidmueller.com/mediadelivery/asset/900_310571) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |