Properties
Version | Cross-connector (terminal), Number of poles: 6, Pitch in mm (P): 17.80, 80 A, grey |
Order No. | 2657780000 |
Type | G-1L-106/16 |
GTIN (EAN) | 4050118672749 |
Qty. | 20 items |
Depth | 16.8 mm |
Depth (inches) | 0.661 inch |
Height | 16.5 mm |
Height (inches) | 0.65 inch |
Width | 108 mm |
Width (inches) | 4.252 inch |
Net weight | 14 g |
Colour | grey |
Pitch in mm (P) | 17.8 mm |
Number of poles | 6 |
Rated cross-section | 16 mm² |
Rated current | 80 A |
Approval/Certificate/Document of Conformity | [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_165157) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
Cabinet InfrastructurePhase distribution barsAccessoriesEnd caps and covers
Cabinet InfrastructurePhase distribution barsAccessoriesFeed in terminals