Ominaisuudet
Version | Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, Light Blue |
Order No. | 9202840000 |
Type | H0,75/19TS ZH HBL |
GTIN (EAN) | 4032248515783 |
Qty. | 500 items |
Packaging | loose |
Net weight | 0,16 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Twin wire end ferrule, light blue |
Version | Twin wire-end ferrule |
Collar height (A) | 5,5 mm |
Collar width (B) | 3 mm |
Colour code | Miscellaneous |
Conductor cross-section | 0,75 mm² |
Contact surface diameter (D1) | 1,7 mm |
Contact surface length (L2) | 12 mm |
L1 in mm | 19 mm |
Metal sleeve thickness (S1) | 0,15 mm |
Plastic collar thickness (S2) | 0,3 mm |
Stripping length | 15 mm |
Wire connection cross section AWG, max. | AWG 18 |
Approval/Certificate/Document of Conformity | [Certificate of Compliance](https://mdcop.weidmueller.com/mediadelivery/asset/900_324383) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305358) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9202840000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9202840000) |
User Documentation |
[Technical information - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_106826)
[Technical information - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_106827) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000005 |
ETIM 7.0 | EC000005 |
ETIM 8.0 | EC000005 |
ETIM 9.0 | EC000005 |
ETIM 10.0 | EC000005 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-01 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ECLASS 14.0 | 27-40-02-01 |
ECLASS 15.0 | 27-40-02-01 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E354986 |
On lisävaruste
-
Tuotteen tunnus:0567300000VPE:1 items
Pressing tool, Crimping tool for wire-end ferrules, 0.5mm², 6mm², Square crimp
-
Tuotteen tunnus:9014350000VPE:1 items
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Tuotteen tunnus:9005990000VPE:1 items
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 1.5mm², Trapezoidal crimp
-
Tuotteen tunnus:9011460000VPE:1 items
Pressing tool, Crimping tool for wire-end ferrules, 0.25mm², 6mm², Trapezoidal indentation crimp
-
Tuotteen tunnus:1444050000VPE:1 items
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Tuotteen tunnus:9012500000VPE:1 items
Pressing tool, Crimping tool for wire-end ferrules, 0.5mm², 4mm², Trapezoidal crimp
-
Tuotteen tunnus:1527230000VPE:1 items
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Tuotteen tunnus:9017360000VPE:1 items
Crimping tool for wire-end ferrules, 0.5mm², 6mm², Square crimp
-
Tuotteen tunnus:9017900000VPE:1 items
Crimping tool for wire-end ferrules, 0.25mm², 6mm², Trapezoidal indentation crimp
-
Tuotteen tunnus:9017440000VPE:1 items
Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Tuotteen tunnus:9017310000VPE:1 items
Crimping tool for wire-end ferrules, 0.14mm², 1.5mm², Trapezoidal crimp
-
Tuotteen tunnus:9017300000VPE:1 items
Crimping tool for wire-end ferrules, 0.5mm², 4mm², Trapezoidal crimp