Properties
Version | Heavy-duty connectors, Accessories, Coding System |
Order No. | 1431000000 |
Type | HDC COS 16 |
GTIN (EAN) | 4008190052706 |
Qty. | 1 items |
Net weight | 181 g |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1431000000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1431000000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002311 |
ETIM 7.0 | EC002311 |
ETIM 8.0 | EC002311 |
ETIM 9.0 | EC002311 |
ECLASS 9.0 | 27-44-02-03 |
ECLASS 9.1 | 27-44-02-03 |
ECLASS 10.0 | 27-44-02-03 |
ECLASS 11.0 | 27-44-02-03 |
ECLASS 12.0 | 27-44-02-03 |
ECLASS 13.0 | 27-44-02-03 |
ROHS | Conform |
Is accessory of
-
Item No.:1884300000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HA, Size: 5, Poles: 16, Screw connection, 250 V, 16 A, diecast aluminium, PG 16
-
Item No.:1712530000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 8, Poles: 24, Screw connection, 500 V, 16 A, diecast aluminium, PG 21
-
Item No.:1712690000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 8, Poles: 24, Screw connection, 500 V, 16 A, diecast aluminium, PG 21
-
Item No.:1061700000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 8, Poles: 24, PUSH IN, 500 V, 16 A, diecast aluminium, M 32
-
Item No.:1061790000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 8, Poles: 24, PUSH IN, 500 V, 16 A, diecast aluminium, M 32
-
Item No.:1724000000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HSB, Size: 6, Poles: 6, Screw connection, 400 V, 35 A, PG 21
-
Item No.:1802730000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 3, Poles: 6, Screw connection, 500 V, 24 A, diecast aluminium, M 20
-
Item No.:1802740000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 3, Poles: 6, Screw connection, 500 V, 24 A, diecast aluminium, M 20
-
Item No.:1712540000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 10, Poles: 32, Screw connection, 500 V, 16 A, diecast aluminium, PG 29
-
Item No.:1712510000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 4, Poles: 10, Screw connection, 500 V, 16 A, diecast aluminium, PG 16
-
Item No.:1712670000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 4, Poles: 10, Screw connection, 500 V, 16 A, diecast aluminium, PG 16
-
Item No.:1802480000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 8, Poles: 24, Screw connection, 500 V, 16 A, diecast aluminium, M 32
-
Item No.:1802380000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 8, Poles: 24, Screw connection, 500 V, 16 A, diecast aluminium, M 32
-
Item No.:1712660000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 3, Poles: 6, Screw connection, 500 V, 24 A, diecast aluminium, PG 16
-
Item No.:1712460000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 3, Poles: 6, Screw connection, 500 V, 24 A, diecast aluminium, PG 16
-
Item No.:1061740000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 4, Poles: 10, PUSH IN, 500 V, 16 A, diecast aluminium, M 25
-
Item No.:1027670000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 4, Poles: 10, PUSH IN, 500 V, 16 A, diecast aluminium, M 25
-
Item No.:1027650000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 3, Poles: 6, PUSH IN, 500 V, 24 A, diecast aluminium, M 20
-
Item No.:1061720000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 3, Poles: 6, PUSH IN, 500 V, 24 A, diecast aluminium, M 20
-
Item No.:1802370000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 10, Poles: 32, Screw connection, 500 V, 16 A, diecast aluminium, M 32
-
Item No.:1027660000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 3, Poles: 6, PUSH IN, 500 V, 24 A, diecast aluminium, PG 16
-
Item No.:1061710000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 3, Poles: 6, PUSH IN, 500 V, 24 A, diecast aluminium, PG 16
-
Item No.:1712550000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 12, Poles: 48, Screw connection, 500 V, 16 A, diecast aluminium, PG
-
Item No.:1061750000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 6, Poles: 16, PUSH IN, 500 V, 16 A, diecast aluminium, PG 21
-
Item No.:1027640000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 6, Poles: 16, PUSH IN, 500 V, 16 A, diecast aluminium, PG 21
-
Item No.:1061800000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 8, Poles: 24, PUSH IN, 500 V, 16 A, diecast aluminium, PG 21
-
Item No.:1061780000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 8, Poles: 24, PUSH IN, 500 V, 16 A, diecast aluminium, PG 21
-
Item No.:1061730000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 4, Poles: 10, PUSH IN, 500 V, 16 A, diecast aluminium, PG 16
-
Item No.:1027680000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 4, Poles: 10, PUSH IN, 500 V, 16 A, diecast aluminium, PG 16
-
Item No.:1027690000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 6, Poles: 16, PUSH IN, 500 V, 16 A, diecast aluminium, M 25
-
Item No.:1061770000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 6, Poles: 16, PUSH IN, 500 V, 16 A, diecast aluminium, M 25
-
Item No.:1712680000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 6, Poles: 16, Screw connection, 500 V, 16 A, diecast aluminium, PG 21
-
Item No.:1712520000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 6, Poles: 16, Screw connection, 500 V, 16 A, diecast aluminium, PG 21
-
Item No.:1884310000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HA, Size: 2, Poles: 10, Screw connection, 250 V, 16 A, PG 16
-
Item No.:1802360000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 12, Poles: 48, Screw connection, 500 V, 16 A, diecast aluminium, M 40
-
Item No.:1802400000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 6, Poles: 16, Screw connection, 500 V, 16 A, diecast aluminium, M 25
-
Item No.:1802390000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 6, Poles: 16, Screw connection, 500 V, 16 A, diecast aluminium, M 25
-
Item No.:1802410000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 4, Poles: 10, Screw connection, 500 V, 16 A, diecast aluminium, M 25
-
Item No.:1802420000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 4, Poles: 10, Screw connection, 500 V, 16 A, diecast aluminium, M 25