Properties
Version | HDC insert, Female, 400 V, 10 A, Number of poles: 12, Crimp connection, Size: 1 |
Order No. | 1993820000 |
Type | HDC HQ 12 FC |
GTIN (EAN) | 4050118378924 |
Qty. | 10 items |
Depth | 21 mm |
Depth (inches) | 0.827 inch |
Height | 42.8 mm |
Height (inches) | 1.685 inch |
Width | 21 mm |
Width (inches) | 0.827 inch |
Net weight | 12 g |
Limit temperature | -40 °C ... 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Chemical resistance |
|
Width | 21 mm |
BG | 1 |
Colour | black |
Insulating material | PA GF |
Low smoke acc. DIN EN 45545-2 | Yes |
Number of poles | 12 |
Number of signal contacts | 12 |
Plugging cycles, gold | ≥ 500 |
Plugging cycles, silver | ≥ 500 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 10 A |
Rated impulse voltage (DIN EN 61984) | 6 kV |
Rated voltage (DIN EN 61984) | 400 V |
Series | HQ |
Signal contact, type | HD |
Size | 1 |
Type | Female |
Type of connection | Crimp connection |
UL 94 flammability rating | V-0 |
Protection degree | IP65 with corresponding housing |
Connection type PE | Screw connection |
Tightening torque, max. PE connection | 0.7 Nm |
Tightening torque, min. PE connection | 0.5 Nm |
BG | 1 |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 0.14 mm² |
Size | 1 |
Type of connection | Crimp connection |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.14 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_73381) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1993820000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1993820000) |
User Documentation | [61348_HDC_HQ_12_FC_00_BLATT.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_39407) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC000438 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-05 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-05 |
ECLASS 11.0 | 27-44-02-05 |
ECLASS 12.0 | 27-44-02-05 |
ECLASS 13.0 | 27-44-02-05 |
ECLASS 14.0 | 27-44-02-05 |
ROHS | Conform |