HDC-KIT-HE-32.341

RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 10, Poles: 32, Screw connection, 500 V, 16 A, diecast aluminium, PG 29

Produkt ID 1001410000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Net weight

Temperatures

Limit temperature

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

General data

Housing main material
Material of locking element
Protection degree
Series
Surface finish

Version

BG
Colour (RAL)
Number of cable entry on top
Size
Size of cable entries
Type of connection

General data

BG
Cable glands
Connection type PE
Material
Number of poles
Rated current (DIN EN 61984)
Rated voltage (DIN EN 61984)
Series
Size

Version

BG
Conductor cross-section, max.
Conductor cross-section, min.
Material
Max. torque for main contact
Min. torque for main contact
Size
Surface finish
Type of connection

Classifications

ETIM 6.0
ETIM 7.0
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 9.0
ECLASS 9.1
ECLASS 10.0
ECLASS 11.0
ECLASS 12.0
ECLASS 13.0
ECLASS 14.0
ECLASS 15.0