Properties
Version | HDC insert, Female, 690 V, 40 A, Number of poles: 42, Crimp connection, Size: 6 |
Order No. | 1023310000 |
Type | HDC S6/36 FC |
GTIN (EAN) | 4032248739455 |
Qty. | 1 items |
Depth | 84.5 mm |
Depth (inches) | 3.327 inch |
Height | 40.6 mm |
Height (inches) | 1.598 inch |
Width | 34 mm |
Width (inches) | 1.339 inch |
Net weight | 69 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 1609748e-c278-4c9b-b3d1-e6215d2988cd |
Chemical resistance |
|
Height of socket | 40.6 mm |
Total length base | 84.5 mm |
Width | 34 mm |
BG | 6 |
Colour | beige |
Insulating material | PC glass-fibre reinforced (UL-listed and railway-certified) |
Insulating material group | IIIa |
Insulation strength | 1010 Ω |
Low smoke acc. DIN EN 45545-2 | Yes |
Material | Copper alloy |
Number of poles | 42 |
Number of power contacts | 6 |
Number of signal contacts | 36 |
Plugging cycles, gold | ≥ 500 |
Plugging cycles, silver | ≥ 500 |
Pollution severity | 3 |
Power contact, type | HX |
Rated current (DIN EN 61984) | 40 A |
Rated impulse voltage (DIN EN 61984) | 8 kV |
Rated voltage (DIN EN 61984) | 690 V |
Rated voltage according to UL/CSA | 600 V AC/DC |
Series | MixMate |
Signal contact, type | HD |
Size | 6 |
Type | Female |
Type of connection | Crimp connection |
UL 94 flammability rating | V-0 |
Volume resistance | ≤2 mΩ |
Blade size, slotted (PE connection) | SD 1.2 x 6.5 |
Connection type PE | Screw connection |
Fixing screw | M 5 |
Rated cross-section | 6 mm² |
Stripping length PE connection | 13 mm |
Tightening torque, max. PE connection | 2.5 Nm |
Tightening torque, min. PE connection | 2 Nm |
Wire cross section, AWG (PE), max. | AWG 10 |
Wire cross section, AWG (PE), min. | AWG 20 |
Clamping range, power contact, max. | 6 mm² |
Clamping range, power contact, min. | 1.5 mm² |
Number of poles, performance contact | 6 |
Rated current (DIN EN 61984), power contact | 40 A |
Rated current power circuit (cUR) |
|
Rated current power circuit (UR) |
|
Rated current signal circuit (cUR) |
|
Rated current signal circuit (UR) |
|
Rated impulse voltage (DIN EN 61984), power contact | 8 kV |
Rated voltage (DIN EN 61984), power contact | 690 V |
Stripping length, performance contact | 9 mm |
Type of connection, power contact | Crimp connection |
Clamping range, signal contact, max. | 2.5 mm² |
Clamping range, signal contact, min. | 0.5 mm² |
Number of poles, signal | 36 |
Rated current (DIN EN 61984), signal | 10 A |
Rated impulse voltage (DIN EN 61984), signal | 2.5 kV |
Rated voltage (DIN EN 61984), signal contact | 160 V |
Stripping length, signal | 8 mm |
Type of connection, signal | Crimp connection |
BG | 6 |
Conductor cross-section, max. | 6 mm² |
Conductor cross-section, min. | 1.5 mm² |
Material | Copper alloy |
Size | 6 |
Stripping length, rated connection | 9 mm |
Type of connection | Crimp connection |
Volume resistance | ≤2 mΩ |
Wire connection cross section AWG, max. | AWG 10 |
Wire connection cross section AWG, min. | AWG 16 |
Wire connection cross section, finely stranded, max. | 6 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire cross-section, solid, max. | 6 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79287) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1023310000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1023310000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC000438 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-05 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-05 |
ECLASS 11.0 | 27-44-02-05 |
ECLASS 12.0 | 27-44-02-05 |
ECLASS 13.0 | 27-44-02-05 |
ECLASS 14.0 | 27-44-02-05 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |