Properties
Version | Semi-directional antenna, Wi-Fi antenna, Up to Wi-Fi 6 & 6E (IEEE802.11ax), +/- 45° linear, 4x RP-SMA male, IP67, Impedance: 50 Ω |
Order No. | 2788080000 |
Type | IE-ANT-WL-DB-MIMO-PD-RPSMAM |
GTIN (EAN) | 4064675066347 |
Qty. | 1 items |
Depth | 198 mm |
Depth (inches) | 7.795 inch |
Height | 34 mm |
Height (inches) | 1.339 inch |
Width | 198 mm |
Width (inches) | 7.795 inch |
Net weight | 450 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | e4cad7fc-a55e-4d5c-8f05-417a6385e9b6 |
Colour | white |
Included in delivery | 1 x antenna |
Cable length | 0.78 m |
Amount of antenna elements (MIMO) | 4 |
Antenna gain |
6 dBi
5 dBi |
Composite power max. | 20 W |
Frequency range |
2.3-2.8 GHz
4.9-7.125 GHz |
Impedance | 50 Ω |
Polarisation | +/- 45° linear |
Standing wave ratio | <2.0 typical, 2.5 max. |
Type of connection | 4x RP-SMA male |
Operating temperature, max. | 70 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Storage temperature, min. | -40 °C |
Wind load | 200 km/h |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_245251) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2788080000) |
Product Change Notification | [Product Change Notification](https://mdcop.weidmueller.com/mediadelivery/asset/900_314785) |
Technical Documentation | [Radiation Pattern](https://mdcop.weidmueller.com/mediadelivery/asset/900_246615) |
User Documentation | [Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_229221) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001698 |
ETIM 7.0 | EC001698 |
ETIM 8.0 | EC001698 |
ETIM 9.0 | EC001698 |
ECLASS 9.0 | 19-07-01-05 |
ECLASS 9.1 | 19-07-01-05 |
ECLASS 10.0 | 19-07-01-05 |
ECLASS 11.0 | 19-07-01-05 |
ECLASS 12.0 | 19-07-01-05 |
ECLASS 13.0 | 19-07-01-05 |
ECLASS 14.0 | 19-07-01-05 |
ROHS | Conform |
Accessories
-
Item No.:2789830000Packaging unit:1 PC
Antenna mount for "IE-ANT-WL-DB-MIMO-PD-RPSMAM"
Is accessory of
-
Item No.:2536690000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
-
Item No.:2536700000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -25 °C...60 °C
-
Item No.:2536680000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -25 °C...60 °C
-
Item No.:2536660000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, 0 °C...60 °C
-
Item No.:2536600000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, 0 °C...60 °C
-
Item No.:2536650000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
-
Item No.:2536710000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C
-
Item No.:2536670000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C
-
-
Item No.:2789830000Packaging unit:1 PC
Antenna mount for "IE-ANT-WL-DB-MIMO-PD-RPSMAM"