Approvals
Approvals
ROHS
UL File Number Search
Certificate no. (cULus)
General ordering data
Order No.
Type
GTIN (EAN)
Qty.
Dimensions and weights
Length
Length (inches)
Net weight
Temperatures
Installation temperature
Environmental Product Compliance
RoHS Compliance Status
REACH SVHC
Proprietà elettriche
Current-carrying capacity at 50 °C
PoE / PoE+
General standards
Application-specific communication cable facilities
Certificate no. (cULus)
Connector standard
Normes
Connector standard
Montaje del cable
Arrangement of wire cores
Colour sequence or wires - wire pairs
Complete shielding
Cross-section
Insulation
Insulation cross-section
Material sheath
Number of wires
Overlap of shielding braid
Sheath diameter, max.
Sheath diameter, min.
Sheathing colour
Shielding
Strands
Wire pair shielding
Propiedades eléctricas cable
Capacity at 1 kHz
Category
Characteristic impedance
Coupling attenuation up to 1000 MHz
Coupling resistance at 10 MHz / m
Delay skew
Operating voltage
Operating voltage (UL rating)
Resistance differential
Separating class according to EN 50174-2
Test voltage: wire-wire-shield
Transmission rate
Mechanical and material properties of cable
Colour
Halogen
Min. bending radius, once only
Resistance to spread of flame
Wtyczka
Plug left
Plug right
Вилка левосторонняя
Plug left
Вилка правосторонняя
Plug right
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0