IE-C7ES8VG-MW

This product is discontinued.

System cable, Cat.7 (ISO/IEC 11801), PVC, Products sold by meter, from 110 m

Item No. 8955480000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Delivery status
Last order date

Dimensions and weights

Net weight

Temperatures

Storage temperature
Operating temperature
Installation temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Technical specifications for cable

Insulation
Number of poles
Number of wires
Resistance to spread of flame
Sheathing colour
Test voltage: wire-wire-shield

Cable specific standards

Generic communication cable facilities
Standard, assembly
Standard, insulating material
Standard, shielding material
Standard, wire material

Standards

Generic communication cable facilities
Standard, assembly
Standard, insulating material
Standard, shielding material
Standard, wire material

Cable structure

Arrangement of wire cores
Colour sequence or wires - wire pairs
Complete shielding
Cross-section
Insulation
Material sheath
Number of wires
Overlap of shielding braid
Sheath diameter, max.
Sheath diameter, min.
Sheathing colour
Sheathing material thickness
Shielding
Shielding braid thickness
Standard designations
Strands
Wire core insulation thickness
Wire material
Wire pair shielding

Electrical properties of cable

Capacity at 1 kHz
Category
Characteristic impedance
Delay skew
Loop resistance
Resistance differential
Shield attenuation
Signal propagation time
Test voltage: wire-wire-shield
Transfer impedance

Mechanical and material properties of cable

Abrasion resistance
Min. bending radius, once only
Min. bending radius, repetitive
Resistance to spread of flame

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0