Properties
Version | Continuity tester for data cables |
Order No. | 1506880000 |
Type | IE-CT-TB |
GTIN (EAN) | 4050118315240 |
Qty. | 1 items |
Net weight | 33 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | Substitute test box |
Display | digital |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002080 |
ETIM 7.0 | EC002080 |
ETIM 8.0 | EC002080 |
ETIM 9.0 | EC002080 |
ECLASS 9.0 | 27-20-11-08 |
ECLASS 9.1 | 27-20-03-90 |
ECLASS 10.0 | 27-20-11-08 |
ECLASS 11.0 | 27-20-11-08 |
ECLASS 12.0 | 27-20-11-08 |
ECLASS 13.0 | 27-20-11-08 |
ECLASS 14.0 | 27-20-11-08 |
ROHS | Conform |