Properties
Version | FO connector, Replacement crimp barrel, IP20 |
Order No. | 1278420000 |
Type | IE-SCRJ1-IP20-POF-100 |
GTIN (EAN) | 4050118069129 |
Qty. | 100 items |
Depth | 26.5 mm |
Depth (inches) | 1.043 inch |
Height | 5.8 mm |
Height (inches) | 0.228 inch |
Net weight | 3 g |
Operating temperature | -20 °C...80 °C |
Humidity | 0...93 % rel. humidity |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Cable pull-out force, min. | 100 N |
Colour | Miscellaneous |
Connection 1 | SCRJ |
Connection 2 | Rapid connection system: crimping, cutting |
Crimp barrel material |
Copper
nickel-plated |
Description of article | Replacement crimp barrel |
Dust protection cap material | TPE |
Ferrule material | Nickel silver |
Fibre type | POF |
Housing main material | PC UL 94 V0 |
Housing material, insert | Zinc diecast |
Humidity | 0...93 % rel. humidity |
Insertion loss | ≤ 1.0 dB |
Plugging cycles | 1000 |
Pressure spring material | Stainless steel, rust-proof |
Protection degree | IP20 |
Sheath diameter, max. | 3.6 mm |
Single conductor diameter, max | 2.2 mm |
Connector standard | IEC 61754-24 |
Approval/Certificate/Document of Conformity | |
User Documentation | |
Catalogues | |
Brochures |
ETIM 6.0 | EC001122 |
ETIM 7.0 | EC001122 |
ETIM 8.0 | EC001122 |
ETIM 9.0 | EC001122 |
ECLASS 9.0 | 19-17-01-22 |
ECLASS 9.1 | 19-17-01-22 |
ECLASS 10.0 | 19-17-01-22 |
ECLASS 11.0 | 19-17-01-22 |
ECLASS 12.0 | 19-17-01-22 |
ECLASS 13.0 | 19-17-01-22 |
ECLASS 14.0 | 19-17-01-22 |
ROHS | Conform |