Properties
Version | Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 3 * SC Multi-mode, IP30, -40 °C...75 |
Order No. | 1240980000 |
Type | IE-SW-VL09T-6TX-3SC |
GTIN (EAN) | 4050118028959 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 01.06.2022 |
Alternative product | [2682340000](~/p/2682340000) |
Depth | 105 mm |
Depth (inches) | 4.134 inch |
Height | 135 mm |
Height (inches) | 5.315 inch |
Width | 53.6 mm |
Width (inches) | 2.11 inch |
Net weight | 1,019 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...75 |
Humidity | 5 to 95 % (non-condensing) |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
EMC standards |
EN 55032
EN 55024 CISPR 32 FCC Part 15 Subpart B Class A IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz to 1 GHz: 20 V/m IEC 61000-4-4 EFT: Power: 2 kV; Signal: 1 kV IEC 61000-4-5 Surge: Power: 2 kV; Signal: 2 kV IEC 61000-4-6 CS: 10 V IEC 61000-4-8 |
Explosive risk zone |
UL/cUL, Class I, Division 2, Groups A, B, C and D
ATEX Zone 2 Ex nA nC IIC T4 Gc |
Free fall | According to IEC 60068-2-32 |
Safety standard |
UL508
EN 60950-1 |
Ship use | DNV |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating temperature, max. | 75 |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Transmission rate | 100 Mbps |
Transceiver type | Multimode |
Connector type | SC-Duplex |
Transmission distance, typ. | 5 km |
Wavelength |
|
Receive power |
|
Transmission power |
|
Link-budget | 12 dB |
Time interval | 5 years |
Fibre-optic ports |
100BaseFX ports (SC connector)
Multimode |
Function DIP switch |
Port surveillance
Broadcast storm protection enable/disable |
LED indicator |
PWR1
PWR2 FAULT 10/100M (TP-Port) 100M (fibre-optic port). |
Number of ports |
6x RJ45
3 * SC Multi-mode |
RJ45 ports |
10/100BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
Signalling contact | 1 relay output with a current capacity of 1 A at 24 V DC |
MTBF |
|
Connection type | 1 removable 6-pin terminal block |
Current consumption | 0.31 A at 24 V |
Overload current protection | 1.6 A |
Reverse polarity protection | Available |
Voltage supply |
24 V DC
2 redundant inputs |
Voltage supply range |
|
Bandwidth backplane | 1.8 Gbit/s |
MAC table size | 1 K |
Packet buffer size | 512 kBit |
Housing main material | metal |
Protection degree | IP30 |
Speed | Fast Ethernet |
Switch | unmanaged |
Type of mounting |
DIN rail
Panel (with optional mounting kit) |
Data switching | Store and Forward |
Flow control |
IEEE 802.3x flow control
Back pressure flow control |
Standard |
IEEE 802.3 for 10BaseT
IEEE 802.3u for 100BaseT(X) and 100BaseFX IEEE 802.3x for flow control |
Approval/Certificate/Document of Conformity |
[ATEX certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_82224)
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35632) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_103240) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1240980000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1240980000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1240980000&norm=0) |
User Documentation | [Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_38552) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ECLASS 9.0 | 19-17-01-06 |
ECLASS 9.1 | 19-17-01-06 |
ECLASS 10.0 | 19-17-04-02 |
ECLASS 11.0 | 19-17-04-02 |
ECLASS 12.0 | 19-17-04-02 |
ECLASS 13.0 | 19-17-04-02 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E230683 |
Certificate no. (cULusEX) | E223527 |
Accessories
-
Item No.:1348590000Packaging unit:1 PC
Terminal rail fixing, Surge protection, Cat.6, PoE, 802.3 bt at Type 1, 802.3 bt at Type 2, 802.3 bt at Type 3, 802.3 bt at Type 4
-
Lightning and Surge ProtectionSPDs for data interfacesEthernet
Industrial EthernetMounting kits (19" rack, wall, DIN rail)Mounting kit for 19" rack assembly