Egenskaber
Version | , USB A, USB Micro, PVC, 0.5 mm |
Order No. | 2780570000 |
Type | IE-USB-A-MICRO-0.5M |
GTIN (EAN) | 4064675052739 |
Qty. | 1 Styk |
Length | 0,5 mm |
Length (inches) | 0,02 inch |
Net weight | 20 g |
Operating temperature | -15 °C...80 °C |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001408 |
ETIM 7.0 | EC001408 |
ETIM 8.0 | EC001408 |
ETIM 9.0 | EC001408 |
ECLASS 9.0 | 27-06-20-11 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-01-06 |
ECLASS 11.0 | 27-06-01-06 |
ECLASS 12.0 | 27-06-01-06 |
ECLASS 13.0 | 27-06-01-06 |
ECLASS 14.0 | 27-06-01-06 |
Approvals |  |
ROHS | Conform |