Properties
Version | Terminal Box, ATEX ll 2GD T85°C Ex e ll T6, KLIPPON POK 080806 EX, KL SET 6A4 S, Drill holes side A: 2 x M16x1.5, Drill holes side B: 2 x M16x1.5 |
Order No. | 8000004223 |
Type | KLIPPON POK1 M16ACSS EX |
GTIN (EAN) | 4032248986439 |
Qty. | 1 items |
Depth | 75 mm |
Depth (inches) | 2.953 inch |
Height | 55 mm |
Height (inches) | 2.165 inch |
Width | 80 mm |
Width (inches) | 3.15 inch |
Net weight | 420 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | c0b142f1-4049-4b95-bbc3-9959a2d3b09c |
Certificate no. Terminal Box (ATEX) | IBExU13ATEX1004 X |
Certificate no. Terminal Box (IECEx) | IECEx IBE 13.0004X |
Material | Glass fibre-reinforced polyester |
Surface finish |
untreated
polished |
Protection degree | IP66 |
Drill holes side A | 2 x M16x1.5 |
Drill holes side B | 2 x M16x1.5 |
Material | Glass fibre-reinforced polyester |
Version | ATEX ll 2GD T85°C Ex e ll T6 |
Approval/Certificate/Document of Conformity |
[IECEXIBE13.0004X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157731)
[IBEXU13ATEX1004X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157736) [EU Declaration of Conformity - Klippon POK Terminal Box - DoC DE PS270X 160308 003ISS03](https://mdcop.weidmueller.com/mediadelivery/asset/900_250960) |
User Documentation | [INSTR POK EQUIP](https://mdcop.weidmueller.com/mediadelivery/asset/900_250961) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 9.0 | EC002503 |
ECLASS 9.0 | 27-18-05-02 |
ECLASS 9.1 | 27-18-05-90 |
ECLASS 10.0 | 27-18-05-02 |
ECLASS 11.0 | 27-18-05-02 |
ECLASS 12.0 | 27-18-05-02 |
ECLASS 13.0 | 27-18-05-02 |
ECLASS 14.0 | 27-18-05-02 |
ROHS | Conform |
Accessories
-
Item No.:1262730000Packaging unit:16 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 16 ,M 20, Brass, nickel-plated
-
Item No.:1186880000Packaging unit:24 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated
-
Item No.:2722080000Packaging unit:50 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 16, 10 mm, OD min. 5 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722090000Packaging unit:50 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 16, 10 mm, OD min. 6 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2066720000Packaging unit:100 PC
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 16, 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1218940000Packaging unit:24 PC
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 16 x 1.5, 16 mm, Brass, nickel-plated
Related products
-
Item No.:1306000000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 80 mm, Depth: 55 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black