Properties
Version | cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow |
Order No. | 9200600000 |
Type | LIF 6M638 R |
GTIN (EAN) | 4032248410446 |
Qty. | 100 items |
Depth | 8.2 mm |
Depth (inches) | 0.323 inch |
Width | 23.8 mm |
Width (inches) | 0.937 inch |
Net weight | 1.6 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Cable lug connector 4-6 mm² |
Conductor cross-section, max. | 6 mm² |
Conductor cross-section, min. | 4 mm² |
Dimension | 6.3 x 0.8 mm |
Dimension (flat blade connector) | 6.3 x 0.8 mm |
Insulation | Available |
Material/plastic | PVC |
Plastic collar diameter (D) | 6.8 mm |
Plastic collar length (b) | 13 mm |
Plug-in density (d3) | 0.8 mm |
Plug-in width (d2) | 6.3 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9200600000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000516 |
ETIM 7.0 | EC000516 |
ETIM 8.0 | EC000516 |
ETIM 9.0 | EC000516 |
ECLASS 9.0 | 27-44-03-92 |
ECLASS 9.1 | 27-40-02-90 |
ECLASS 10.0 | 27-44-03-92 |
ECLASS 11.0 | 27-44-03-92 |
ECLASS 12.0 | 27-44-03-92 |
ECLASS 13.0 | 27-44-03-92 |
ECLASS 14.0 | 27-44-03-92 |
ROHS | Conform |
Accessories
-
Item No.:9202850000Packaging unit:1 PC
Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp
-
Item No.:9006120000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
ToolsCrimping tools...for insulated/non-insulated contacts... for insulated connectorsCrimping tools
Is accessory of
-
Item No.:9202850000Packaging unit:1 PC
Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp
-
Item No.:9006120000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
ToolsCrimping tools...for insulated/non-insulated contacts... for insulated connectorsCrimping tools