Properties
Version | Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: No, Width: 14.2 mm |
Order No. | 0368300000 |
Type | Q 3 AKZ1.5 |
GTIN (EAN) | 4008190074913 |
Qty. | 50 items |
Depth | 11 mm |
Depth (inches) | 0.433 inch |
Height | 4 mm |
Height (inches) | 0.157 inch |
Width | 14.2 mm |
Width (inches) | 0.559 inch |
Net weight | 2.5 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Cu Zn |
Colour | grey |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 3 |
Rated current, multi-pole | 24 A |
Type | Cross-connector |
Pitch in mm (P) | 5.1 mm |
Installation advice | Direct mounting |
Number of poles | 3 |
Rated current | 24 A |
Engineering Data |
[CAD data -- 04444_Q_3_AKZ1.5_DXF.dxf](https://mdcop.weidmueller.com/mediadelivery/asset/900_38097)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59064) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0368300000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0368300000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |