Properties
Version | Exhaust filter, IP33, grey |
Order No. | 2557850000 |
Type | REF 600 33 GY |
GTIN (EAN) | 4050118568493 |
Qty. | 1 items |
Depth | 106 mm |
Depth (inches) | 4.173 inch |
Height | 436 mm |
Height (inches) | 17.165 inch |
Width | 436 mm |
Width (inches) | 17.165 inch |
Net weight | 1,274 g |
Operating temperature range | -15...55 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant |
Colour | grey |
EMC version | No |
Fan type | Roof fan |
Height of installation cut-outs | 291 mm |
Mounting depth | 34 mm |
Mounting height | 72 mm |
Operating temperature range | -15...55 °C |
Type of mounting | Snap-on |
Width of installation cut-outs | 291 mm |
With filter | No |
User Documentation | [Installation- and operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_94198) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002513 |
ETIM 7.0 | EC002513 |
ETIM 8.0 | EC002513 |
ETIM 9.0 | EC002513 |
ECLASS 9.1 | 27-18-07-06 |
ECLASS 10.0 | 27-18-07-06 |
ECLASS 11.0 | 27-18-07-06 |
ECLASS 12.0 | 27-18-07-06 |
ECLASS 13.0 | 27-18-07-06 |
ECLASS 14.0 | 27-18-07-06 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E252704 |