Properties
Version | Clip-in foot, RS 80, RS 90, RS 100 black, Clip-in foot for RS 80/90/100, Width: 17.5 mm |
Order No. | 1057530000 |
Type | RF 180 BK |
GTIN (EAN) | 4032248799671 |
Qty. | 20 items |
Depth | 26.6 mm |
Depth (inches) | 1.047 inch |
79.2 mm | |
Height (inches) | 3.118 inch |
Width | 17.5 mm |
Width (inches) | 0.689 inch |
Net weight | 6.25 g |
Operating temperature range | -50 °C ... 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Insulating material | PA 66 |
Material | PA 66 |
Surface finish | untreated |
UL 94 flammability rating | V-2 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Encapsulation option | No |
Protection degree |
IP20
IP00 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_103323) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1057530000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC002779 |
ETIM 8.0 | EC002779 |
ETIM 9.0 | EC002779 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-05 |
ECLASS 14.0 | 27-19-06-05 |
ROHS | Conform |