Properties
Version | Interface, RSM, Optos, LED |
Order No. | 1312020000 |
Type | RSM-16DI 48VDC S |
GTIN (EAN) | 4050118114386 |
Qty. | 1 items |
Depth | 72 mm |
Depth (inches) | 2.835 inch |
Height | 109 mm |
Height (inches) | 4.291 inch |
Width | 124 mm |
Width (inches) | 4.882 inch |
Net weight | 342.14 g |
Storage temperature | -20...70 °C |
Operating temperature | -20...50 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 71d9bdc4-a0b5-4af0-93bd-2ad4e523fb14 |
LED status display per relay | green |
LED status of the supply voltage | yellow |
Power supply fuse | 2 A |
Connection on control side | Plug-in connector in acc. with IEC60603-13 / DIN41651 |
Number of poles (control side) | 20-pole plug |
Wiring system | 1-wire |
Mechanical service life | 10 x 106 switching cycles |
Input voltage | 48 V DC ± 10% |
Input current | 10 mA |
Relay type | RSS |
Contact material | AgNi gold flashed |
Rated voltage | 24 V DC ± 10% |
Max. DC continuous current | 0.1 A |
Minimum contact current | 2 mA |
Minimum contact voltage | 5 V |
Rated input insulation voltage | ≤ 50 V DC |
Rated output insulation voltage | ≤ 50 V DC |
Overvoltage category input/input | III |
Overvoltage category input/output | III |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 1.5 kV |
Insulation test voltage AC | 0.35 kV |
Clearance input/output | ≥ 6 mm |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.13 mm² |
Type of connection | Screw connection |
Type of connection | Screw connection |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 6 mm² |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_153607) |
Product Change Notification | [20220525 Technical change to RS and RSM](https://mdcop.weidmueller.com/mediadelivery/asset/900_257205) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-24-22-16 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |