S2T 2.5 6C PE

Multi-tier PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 6, Number of levels: 2, V-0, Wemid

Product ID 3093250000

Approvals

Approvals
UL File Number Search
Certificate No. (cURus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
CPZ

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Storage temperature
Continuous operating temp., min.
Continuous operating temp., max.

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Material data

Basic material
Colour
Colour of operational elements
UL 94 flammability rating

Rating data IECEx/ATEX

Certificate No. (ATEX)
Tanúsítvány száma (IECEX)
Wire cross section max. (ATEX)
Vezetékkeresztmetszet, max. (IECEX)

System specifications

End cover plate required
Number of levels
Number of clamping points per level
Levels cross-connected internally
N-function
PE function
PEN function

Additional technical data

Explosion-tested version
Open sides
Snap-on
Type of fixing
Type of mounting

Conductors for clamping (additional connection)

Connection type, additional connection

Conductors for clamping (rated connection)

Anslutningsarea, flertrådig, min.
Connection direction
Dimens. caña destornillador
Gauge to IEC 60947-1
Leiteranschlussquerschnitt AWG, max.
Number of connections
Przekrój przyłącza przewodu, z cienkiego drutu, maks.
Sección de embornado, máx.
Sección de embornado, mín.
Sezione di collegamento cavo, flessibile con terminali DIN 46228/1, max.
Sezione di collegamento cavo, flessibile con terminali DIN 46228/4, max.
Sezione di collegamento cavo, flessibile con terminali DIN 46228/4, min.
Stripping length
Type of connection
Wire connection cross section AWG, min.
Wire connection cross-section, solid core, max.
Wire connection cross-section, solid core, min.
Сечение подсоединяемого провода, скрученный, макс.
Сечение подсоединяемого провода, тонкий скрученный, мин.
와이어 결선 단면적, 와이어 종단 페룰 DIN 46228/1 채용 가는 꼬임, 최소

General

Standards
Wire connection cross section AWG, max.
Wire connection cross section AWG, min.

Rating data

Rated cross-section
Rated voltage to adjoining terminal
Rated DC voltage
Standards
Volume resistance according to IEC 60947-7-x
Rated impulse withstand voltage to adjacent terminal
Power loss in accordance with IEC 60947-7-x
Pollution severity
Surge voltage category

UL rating data

Certificate No. (cURus)
Conductor size Factory wiring max. (cURus)
Conductor size Factory wiring min. (cURus)
Conductor size Field wiring max. (cURus)
Conductor size Field wiring min. (cURus)

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0