Properties
Version | Built-in plugs, M12, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: |
Order No. | 2530910000 |
Type | SAIE-M12BL-5S-H11TL-M16 |
GTIN (EAN) | 4050118541021 |
Qty. | 1 items |
Net weight | 28 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Coding | L-coded |
Housings | M12 socket |
Mounting height | 11 mm |
Number of poles | 5 |
Type of mounting | Backpanel mouting |
Rated voltage | 63 V |
Rated current | 16 A |
Protection degree |
IP67
when screwed in |
Contact surface | Gold over nickel |
Housing main material | PA |
Connection thread | M12 |
Tightening torque | M12: 0.8 - 1.2 Nm |
Mounting thread | M 16 x 1.5 |
Mounting onto the PCB | Dip solder |
Contact material | Cu-alloy |
Number of poles | 5 |
Housing main material | PA |
Connection thread | M12 |
Contact material | Cu-alloy |
Contact surface | Gold over nickel |
Type of mounting | Backpanel mouting |
Protection degree |
IP67
when screwed in |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_177508) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2530910000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002638 |
ETIM 7.0 | EC003568 |
ETIM 8.0 | EC003568 |
ETIM 9.0 | EC003568 |
ECLASS 9.0 | 27-44-03-09 |
ECLASS 9.1 | 27-44-03-09 |
ECLASS 10.0 | 27-44-03-09 |
ECLASS 11.0 | 27-44-01-10 |
ECLASS 12.0 | 27-44-01-10 |
ECLASS 13.0 | 27-44-01-10 |
ROHS | Conform |