Properties
Version | Mounting tool, Blade length: 150 mm |
Order No. | 2888320000 |
Type | SDQ T HANDLE T15 |
GTIN (EAN) | 4064675875369 |
Qty. | 1 items |
Diameter | 15 mm |
Net weight | 46.4 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Allen Key, T15 |
Version | T-handle |
Blade length | 150 mm |
Form | Allen key |
Size | T15 |
ETIM 6.0 | EC000818 |
ETIM 7.0 | EC000818 |
ETIM 8.0 | EC000818 |
ETIM 9.0 | EC000818 |
ECLASS 9.0 | 21-04-02-27 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-02-27 |
ECLASS 11.0 | 21-04-02-27 |
ECLASS 12.0 | 21-04-02-27 |
ECLASS 13.0 | 21-04-02-27 |
ECLASS 14.0 | 21-04-02-27 |