Properties
Version | SKMU SS (stainless steel locknut), Locknut, M 50, 5.3 mm, Stainless steel 1.4404 |
Order No. | 1185730000 |
Type | SKMUS M50-W |
GTIN (EAN) | 4050118233773 |
Qty. | 30 items |
Height | 6.3 mm |
Height (inches) | 0.248 inch |
Net weight | 46 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
AF size 1 | 60 mm |
Cable glands | M 50 |
External thread | M 50 |
Halogen | halogen-free |
Internal thread | M 50 |
Length of thread | 5.3 mm |
Material | Stainless steel 1.4404 |
Pitch of thread | 1.5 mm |
Thickness | 5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224224) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1185730000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1185730000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
ROHS | Conform |
Is accessory of
-
Item No.:1188910000Packaging unit:4 PC
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 45.55 - OD max. 53 mm, ID min. 37.50 - ID max. 44.10 mm, Stainless steel 1.4404
-
Item No.:1188900000Packaging unit:4 PC
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 38.5 - OD max. 46.5 mm, ID min. 31.50 - ID max. 38.20 mm, Stainless steel 1.4404
-
Item No.:1188080000Packaging unit:4 PC
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 2 - 2.5 mm, OD min. 38.5 - OD max. 46.5 mm, ID min. 31.50 - ID max. 38.20 mm, Stainless steel 1.4404
-
Item No.:1188090000Packaging unit:4 PC
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 2 - 2.5 mm, OD min. 45.55 - OD max. 53 mm, ID min. 37.50 - ID max. 44.10 mm, Stainless steel 1.4404
-
Item No.:1188740000Packaging unit:6 PC
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 50 x 1.5, 16 mm, Stainless steel 1.4404
-
Item No.:1187240000Packaging unit:6 PC
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, OD min. 31.5 - OD max. 38.2 mm, Stainless steel 1.4404
-
Item No.:1187250000Packaging unit:6 PC
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, OD min. 37.5 - OD max. 44.1 mm, Stainless steel 1.4404
-
Item No.:1185340000Packaging unit:6 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, OD min. 31.5 - OD max. 38.2 mm, Stainless steel 1.4404
-
Item No.:1185350000Packaging unit:6 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, OD min. 37.5 - OD max. 44.1 mm, Stainless steel 1.4404
-
Item No.:1262010000Packaging unit:6 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 50 ,M 40, Stainless steel 1.4404
-
Item No.:1219070000Packaging unit:6 PC
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 50 x 1.5, 16 mm, Stainless steel 1.4404