Properties
Version | RIDERSERIES FG, Label |
Order No. | 8693270000 |
Type | SRC MARK |
GTIN (EAN) | 4032248364725 |
Qty. | 10 items |
Depth | 9 mm |
Depth (inches) | 0.354 inch |
Height | 6 mm |
Height (inches) | 0.236 inch |
Width | 15.5 mm |
Width (inches) | 0.61 inch |
Net weight | 0.3 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66693) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8693270000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8693270000) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Accessories
-
-
Item No.:1880100000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1880130000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: yellow, Self-adhesive
-
Is accessory of
-
Item No.:8690830000Packaging unit:10 PC
RIDERSERIES FG, Relay socket, Number of contacts: 2, CO contact, Screw connection
-
Item No.:8783930000Packaging unit:10 PC
RIDERSERIES FG, Relay socket, Number of contacts: 2, CO contact, Tension-clamp connection
-
Item No.:1218380000Packaging unit:12 PC
RIDERSERIES FG, Relay with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No
-
Item No.:1218410000Packaging unit:10 PC
RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:1218390000Packaging unit:10 PC
RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No