Properties
Version | Tools, Stripping and cutting tool |
Order No. | 1512780000 |
Type | STRIPAX ULTIMATE XL |
GTIN (EAN) | 4050118319934 |
Qty. | 1 items |
Depth | 22 mm |
Depth (inches) | 0.866 inch |
Height | 99 mm |
Height (inches) | 3.898 inch |
Width | 190 mm |
Width (inches) | 7.48 inch |
Net weight | 171.8 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Wire stripper unit |
Cable type | Flexible and solid conductors with halogen-free insulation |
Conductor cross-section (cutting capacity) | 6 mm² |
Conductor cross-section, max. | 10 mm² |
Conductor cross-section, min. | 2.5 mm² |
Stripping length, max. | 25 mm |
Stripping range AWG, max. | 8 AWG |
Stripping range AWG, min. | 14 AWG |
Product Change Notification |
[Technische Änderung für Abisolierwerkzeug Stripax](https://mdcop.weidmueller.com/mediadelivery/asset/900_310793)
[Technical change to stripping tool Stripax](https://mdcop.weidmueller.com/mediadelivery/asset/900_310836) |
User Documentation |
[Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101183)
[Library and function block -- BDAL Stripax all version](https://mdcop.weidmueller.com/mediadelivery/asset/900_311055) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002109 |
ETIM 7.0 | EC002109 |
ETIM 8.0 | EC002109 |
ETIM 9.0 | EC002109 |
ECLASS 9.0 | 21-04-37-06 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-37-06 |
ECLASS 11.0 | 21-04-37-06 |
ECLASS 12.0 | 21-04-37-06 |
ECLASS 13.0 | 21-04-37-06 |
ECLASS 14.0 | 21-04-37-06 |