Properties
Version | Measuring transformer disconnect terminal |
Order No. | 8000120388 |
Type | TABNSNORD14STECKBAR |
GTIN (EAN) | 4099986821675 |
Qty. | 1 items |
Net weight | 12,121 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
User Documentation |
[DATA_SHEET_TABNSNORD14STECKBAR_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_318399)
[DATA_SHEET_TABNSNORD14STECKBAR_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_318400) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC000902 |
ETIM 8.0 | EC000902 |
ETIM 9.0 | EC000902 |
ECLASS 11.0 | 27-14-11-26 |
ECLASS 12.0 | 27-14-11-26 |
ECLASS 13.0 | 27-25-01-09 |
ECLASS 14.0 | 27-25-01-09 |