Properties
Version | Marking systems, Thermal transfer, 300 DPI, MultiMark, Labels, Label reel |
Order No. | 2878190000 |
Type | THM MULTIMARK LPC |
GTIN (EAN) | 4064675667568 |
Qty. | 1 items |
Depth | 648 mm |
Depth (inches) | 25.512 inch |
Height | 785 mm |
Height (inches) | 30.905 inch |
Width | 466 mm |
Width (inches) | 18.346 inch |
Net weight | 22,000 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Included in delivery |
USB cable
Euro plug Mounting foot Footswitch Printer UK plug US plug Manual RIBBON MM-TB 25/360 SW ink ribbon DVD with M-Print® PRO Ink ribbon core Print roller Applicator incl. laser unit and stamp |
Interface |
USB 2.0
Ethernet Wi-Fi |
Marker type |
MultiMark
Labels Label reel |
Operating system |
Windows 7
Windows 8 Windows 8.1 Windows 10 |
Operation with rechargeable batteries | No |
Print resolution, max. | 300 DPI |
Printing method | Thermal transfer |
Printing speed | 125 mm/s |
Software | M-Print® PRO |
System requirements | PC with operating system Windows 7, 8 or 10 |
Voltage supply | 100…240 V AC |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_296357) |
User Documentation |
[Manual THM MultiMark LPC - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_310565)
[Manual THM MultiMark LPC - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_310566) [Manual THM MultiMark LPC - ES](https://mdcop.weidmueller.com/mediadelivery/asset/900_310567) [Manual THM MultiMark LPC - IT](https://mdcop.weidmueller.com/mediadelivery/asset/900_310568) [Manual THM MultiMark LPC - NL](https://mdcop.weidmueller.com/mediadelivery/asset/900_310569) [Manual THM MultiMark LPC - FR](https://mdcop.weidmueller.com/mediadelivery/asset/900_310570) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000610 |
ETIM 7.0 | EC000610 |
ETIM 8.0 | EC000610 |
ETIM 9.0 | EC000610 |
ECLASS 9.0 | 24-32-11-90 |
ECLASS 9.1 | 24-32-11-02 |
ECLASS 10.0 | 24-32-11-90 |
ECLASS 11.0 | 24-32-11-90 |
ECLASS 12.0 | 24-32-11-90 |
ECLASS 13.0 | 24-32-11-90 |
ECLASS 14.0 | 24-32-11-90 |
Accessories
Industrial printersThermal transfer printerComplementary ProductsInk ribbons
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK PLUS